IESNA:LM-63-2002
[TEST]P1704730
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-20)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB3A-AMB-U-SL4
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T4 SPILL CONTROL DISTRIBUTION
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6194.7
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 39 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
703.3 685.3 682.3 685.3 691.3 703.3 718.2 709.2 697.3 709.2 730.2 757.1 799.0 849.9 924.7 1035.4 1188.1 1403.5 1711.8 
2106.8 2501.8 2866.9 3067.4 3249.9 3333.7 3333.7 3235.0 3249.9 3172.1 2708.3 1571.1 377.1 113.7 62.8 20.9 3.0 0.0 
703.3 688.3 679.3 682.3 691.3 700.3 715.2 706.3 697.3 700.3 730.2 757.1 799.0 843.9 915.7 1014.5 1170.1 1388.6 1699.8 
2073.9 2453.9 2792.1 3031.5 3202.1 3279.9 3339.7 3247.0 3235.0 3199.1 2720.3 1547.2 398.0 119.7 68.8 26.9 3.0 0.0 
703.3 682.3 676.3 682.3 685.3 697.3 709.2 697.3 691.3 685.3 706.3 730.2 766.1 805.0 864.9 954.6 1086.3 1286.8 1544.2 
1843.4 2208.5 2546.7 2840.0 3016.5 3154.2 3273.9 3309.8 3315.8 3321.8 3001.6 2008.0 595.5 155.6 89.8 38.9 6.0 0.0 
703.3 685.3 676.3 676.3 688.3 688.3 697.3 697.3 688.3 688.3 700.3 721.2 745.2 781.1 823.0 882.8 966.6 1095.3 1274.8 
1526.2 1783.6 2088.8 2397.1 2672.4 2869.9 3103.3 3381.6 3606.1 3653.9 3537.2 3007.5 1478.3 290.3 104.7 53.9 6.0 0.0 
703.3 685.3 676.3 676.3 682.3 691.3 694.3 700.3 697.3 694.3 700.3 718.2 733.2 757.1 784.1 823.0 879.8 942.7 1038.4 
1191.0 1379.6 1607.0 1870.4 2157.7 2462.9 2777.1 3136.2 3591.1 4057.9 4291.4 3869.4 2822.0 918.7 188.5 59.9 9.0 0.0 
703.3 685.3 676.3 679.3 688.3 697.3 694.3 700.3 700.3 703.3 703.3 724.2 739.2 757.1 784.1 817.0 861.9 918.7 987.6 
1110.2 1274.8 1484.3 1714.8 1969.1 2247.4 2567.6 2941.7 3387.6 4040.0 4321.3 3911.3 3315.8 1642.9 404.0 68.8 12.0 0.0 
703.3 688.3 676.3 676.3 685.3 694.3 694.3 700.3 703.3 709.2 718.2 727.2 742.2 763.1 781.1 808.0 840.9 882.8 927.7 
1005.5 1131.2 1280.8 1463.4 1651.9 1873.4 2148.7 2465.9 2872.9 3474.4 3935.2 3857.4 3252.9 1966.1 424.9 65.8 12.0 0.0 
703.3 691.3 679.3 679.3 685.3 694.3 703.3 703.3 709.2 718.2 724.2 733.2 742.2 757.1 775.1 799.0 820.0 849.9 870.8 
912.7 987.6 1077.3 1191.0 1334.7 1499.3 1690.8 1915.3 2187.6 2394.1 2902.8 3199.1 2385.1 1110.2 254.4 56.9 12.0 0.0 
703.3 688.3 682.3 682.3 685.3 697.3 706.3 715.2 721.2 724.2 730.2 736.2 742.2 751.1 766.1 778.1 790.0 805.0 831.9 
858.9 912.7 972.6 1059.4 1167.1 1298.8 1454.4 1616.0 1678.8 1906.3 2166.6 2406.0 1954.2 520.7 170.6 50.9 9.0 0.0 
703.3 697.3 688.3 685.3 694.3 703.3 712.2 730.2 742.2 748.1 754.1 751.1 745.2 748.1 754.1 748.1 757.1 769.1 793.0 
823.0 861.9 921.7 987.6 1071.3 1170.1 1277.8 1349.7 1397.5 1529.2 1625.0 1586.1 978.6 206.5 71.8 35.9 12.0 0.0 
703.3 700.3 697.3 700.3 706.3 715.2 730.2 739.2 760.1 772.1 784.1 787.0 790.0 790.0 787.0 787.0 790.0 793.0 808.0 
837.9 879.8 939.7 1017.5 1113.2 1227.0 1385.6 1490.3 1654.9 1765.6 1741.7 1433.4 586.5 125.7 47.9 23.9 9.0 0.0 
703.3 703.3 703.3 706.3 718.2 730.2 742.2 763.1 778.1 793.0 811.0 820.0 826.0 834.9 843.9 843.9 846.9 858.9 870.8 
894.8 939.7 1008.5 1101.3 1235.9 1415.5 1693.8 1951.2 2274.4 2310.3 1987.1 1310.8 460.9 119.7 47.9 20.9 9.0 0.0 
703.3 706.3 703.3 718.2 727.2 742.2 763.1 781.1 805.0 826.0 840.9 858.9 873.8 894.8 912.7 927.7 945.7 966.6 1002.5 
1062.4 1176.1 1340.7 1565.1 1828.5 2133.7 2400.1 2453.9 2498.8 2217.5 1708.8 996.5 332.2 113.7 53.9 20.9 9.0 0.0 
703.3 709.2 718.2 736.2 760.1 781.1 805.0 834.9 861.9 885.8 912.7 930.7 963.6 1014.5 1104.3 1224.0 1394.5 1565.1 1681.8 
1762.6 1813.5 1864.4 1927.2 1960.1 1933.2 1801.5 1439.4 1008.5 553.6 263.3 158.6 101.7 65.8 41.9 20.9 9.0 0.0 
703.3 715.2 730.2 754.1 784.1 817.0 846.9 885.8 912.7 936.7 963.6 993.5 1080.3 1209.0 1361.6 1478.3 1529.2 1535.2 1502.3 
1421.5 1316.7 1167.1 984.6 775.1 610.5 460.9 344.1 245.4 188.5 149.6 119.7 89.8 59.9 38.9 20.9 9.0 0.0 
703.3 715.2 742.2 772.1 808.0 849.9 894.8 930.7 960.6 972.6 1005.5 1065.4 1170.1 1277.8 1343.7 1358.6 1310.8 1215.0 1059.4 
900.8 757.1 661.4 574.6 481.8 401.0 329.2 278.3 236.4 191.5 155.6 122.7 92.8 68.8 41.9 23.9 6.0 0.0 
703.3 721.2 751.1 787.0 831.9 885.8 939.7 972.6 990.5 996.5 1023.5 1086.3 1158.1 1212.0 1206.0 1152.1 1050.4 915.7 787.0 
694.3 643.4 604.5 547.6 487.8 416.0 356.1 311.2 263.3 221.5 170.6 134.7 110.7 83.8 50.9 26.9 9.0 0.0 
703.3 727.2 760.1 799.0 858.9 915.7 972.6 1008.5 1017.5 1011.5 1023.5 1056.4 1089.3 1089.3 1056.4 987.6 882.8 775.1 700.3 
655.4 601.5 541.7 487.8 422.0 404.0 377.1 335.2 290.3 242.4 206.5 170.6 131.7 98.8 68.8 35.9 9.0 0.0 
703.3 730.2 766.1 814.0 870.8 939.7 999.5 1035.4 1032.4 1020.5 1017.5 1035.4 1020.5 993.5 939.7 867.8 781.1 706.3 688.3 
643.4 577.6 520.7 448.9 433.9 422.0 386.0 335.2 284.3 242.4 212.5 182.5 146.6 107.7 71.8 38.9 9.0 0.0 
703.3 733.2 775.1 820.0 885.8 954.6 1008.5 1044.4 1035.4 1014.5 1002.5 1005.5 975.6 945.7 894.8 828.9 754.1 718.2 703.3 
637.4 571.6 487.8 448.9 439.9 442.9 401.0 344.1 296.3 260.4 227.4 194.5 149.6 107.7 65.8 35.9 12.0 0.0 
703.3 730.2 778.1 828.9 891.8 963.6 1020.5 1050.4 1032.4 1002.5 984.6 966.6 927.7 888.8 846.9 790.0 733.2 709.2 682.3 
610.5 544.7 463.9 439.9 430.9 439.9 404.0 344.1 299.3 263.3 236.4 203.5 155.6 101.7 65.8 29.9 12.0 0.0 
703.3 733.2 778.1 831.9 894.8 960.6 1026.5 1056.4 1029.4 999.5 981.6 954.6 927.7 885.8 837.9 796.0 733.2 712.2 682.3 
619.5 544.7 463.9 442.9 430.9 439.9 401.0 347.1 299.3 266.3 233.4 203.5 143.6 98.8 65.8 29.9 12.0 0.0 
